Dielectric Fittings
Dielectric Fittings and Adapters
Swagelok Dielectric fittings and adapters protect the accuracy of monitoring instruments by isolating the instruments from the effects of electrical currents and maintaining full fluid flow.
Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions. Gaugeable Swagelok tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping systems.
Specifications
Pressure Ratings | 5000 psig (344 bar) |
Temperature Ratings | –40 to 200°F (–40 to 93°C) |
Electric Resistance of Insulators at 70°F (20°C) |
10 × 106 Ω at 10 V (dc) |
Material | |
Body | 316 stainless steel |
Insulators | Polyamide-imide |
Quad Seal | Fluorocarbon FKM |
Backup Ring | Virgin PTFE |
End Connections | |
Types | Swagelok tube fitting, male NPT |
Sizes | 1/4, 3/8, 1/2 in.; 12 mm |
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|