VCO® O-Ring Face Seal
VCO® O-Ring Face Seal Fittings
VCO® O-Ring Face Seal Fittings are engineered for rapid assembly in pipe, tube, and welded systems for general industry, high-pressure, high-purity, and critical vacuum applications. VCO fittings install easily in limited spaces, with no axial clearance required.
Specifications
Pressure Ratings | Up to 15 400 psig (1061 bar) |
Temperature Ratings | Materials Up to 400°F (204°C) |
Materials | |
Bodies, glands, nuts | 316 stainless steel |
ATW fittings | 316L stainless steel |
O-rings | Fluorocarbon FKM |
End Connections | |
Type | Swagelok tube fitting, weld, NPT, male SAE/MS |
Size | 1/8 to 1 in. |
Configurations | Glands, bodies, tee unions, straights, elbows, nuts, caps, caps, and plugs |
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|