alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Northwest (US)

Your Authorized Swagelok Sales and Service Center

Hose Assembly | Swagelok Northwest (US)

Hose Assembly Services

Often times the hose is the last component in your system to be considered. Take advantage of our ability to provide you hose assemblies fast using our in-house hose assembly cell. Our Swagelok Certified Technicians can build PFA, PTFE, push-on, and thermoplastic hose to your specified size, length, and end connections. In addition, we stock many pre-cut hose assemblies for immediate shipment.

Get the hose you want, built the right way. Our team of certified hose technicians will work with you to design and build the best possible hose for any application. From stainless steel hose to PTFE-lined smooth bore, we have the hose that will meet your needs. We stock hoses from 1/8 to 2 inches with a wide variety of end connections including pipe, tube, sanitary, flare, and pipe flange ends. 

Swagelok hose and flexible tubing is available in custom lengths, in diameters 2 inches and under, and with a wide variety of end connections.

  • Multiple-layered flexible conduit hose
  • Single-layered flexible conduit tubing
  • Static and dynamic applications
  • Vacuum service to working pressures up to 6000 psig (413 bar) 
  • Temperature ranges –325 to 1000°F (–200 to 537°C)
  • ECE R110-approved hoses available

Local Hose Assembly Benefits:

  • Get the right hose with the right end connections for any application

  • Every hose is tested on-site by Swagelok-certified hose technicians

  • Speed - A dedicated in-house assembly team ensures your project is completed on time

  • All hoses are backed by Swagelok's Limited Lifetime Warranty

LEARN MORE